IESNA:LM-63-2002
[TEST]P1704725
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]10/07/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2608-883-22)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB4A-AMB-U-SLR
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 4SQUARE 130W  1590K FIXTURE w/ RIGHT 90 DEG SPILL CONTROL DISTRIBUTION
[LAMP] (104) 1590K CCT, 0 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.08A 130.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]0
[_SEARCH_COLORTEMP]1590K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8233.1
TILT=NONE
104 -1 1 37 43 1 1 1.0000 1.0000 0.0000
1.000 1 130.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 1 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 359 360 
1427.4 1526.0 1624.5 1648.2 1648.2 1636.4 1616.7 1604.8 1585.1 1565.4 1549.6 1545.7 1561.5 1604.8 1648.2 1738.9 1880.8 2093.8 2397.4 
2913.9 3722.2 4775.0 6103.9 7823.0 8722.0 8110.9 6825.4 5902.8 4846.0 3544.8 2318.5 1017.3 457.4 134.1 51.3 3.9 0.0 
1427.4 1526.0 1604.8 1640.3 1644.3 1640.3 1620.6 1604.8 1596.9 1577.2 1561.5 1577.2 1585.1 1632.4 1695.5 1790.1 1924.2 2164.7 2488.1 
3036.2 3880.0 5023.5 6403.5 7791.5 8461.8 7677.1 6443.0 5492.7 4380.7 3209.6 2034.6 918.7 398.2 126.2 43.4 3.9 0.0 
1427.4 1522.0 1593.0 1640.3 1632.4 1644.3 1644.3 1656.1 1664.0 1671.9 1683.7 1723.1 1770.4 1857.2 1979.4 2113.5 2306.7 2598.5 3048.0 
3635.5 4589.7 5733.2 6703.2 7097.5 6821.5 5894.9 4566.1 3462.0 2440.8 1419.5 721.6 311.5 169.6 90.7 35.5 3.9 0.0 
1427.4 1502.3 1553.6 1573.3 1600.9 1608.8 1628.5 1648.2 1664.0 1699.5 1766.5 1857.2 1940.0 2054.3 2164.7 2294.9 2452.6 2622.1 2882.4 
3209.6 3596.1 3722.2 3402.9 2910.0 2160.8 1388.0 808.3 504.7 347.0 228.7 153.8 106.5 78.9 51.3 19.7 3.9 0.0 
1427.4 1474.7 1498.4 1514.1 1514.1 1522.0 1537.8 1541.7 1541.7 1557.5 1569.3 1593.0 1652.1 1691.6 1711.3 1664.0 1573.3 1462.9 1344.6 
1210.5 1092.2 1021.3 930.6 835.9 725.5 611.2 492.9 374.6 287.8 228.7 169.6 114.3 71.0 43.4 19.7 3.9 0.0 
1427.4 1455.0 1451.0 1451.0 1447.1 1458.9 1439.2 1447.1 1380.1 1332.8 1261.8 1198.7 1131.7 1115.9 1100.1 1072.5 1021.3 950.3 871.4 
820.2 788.6 765.0 761.0 745.2 697.9 626.9 544.1 433.7 343.0 252.4 173.5 122.2 78.9 47.3 19.7 3.9 0.0 
1427.4 1431.3 1407.7 1403.7 1403.7 1399.8 1384.0 1328.8 1238.1 1127.7 1041.0 993.6 970.0 962.1 966.0 966.0 942.4 899.0 824.1 
729.5 654.5 611.2 595.4 611.2 630.9 630.9 579.6 508.7 421.9 303.6 244.5 181.4 114.3 59.1 27.6 7.9 0.0 
1427.4 1403.7 1364.3 1348.5 1352.5 1364.3 1340.6 1293.3 1222.3 1139.5 1084.3 1052.8 1025.2 993.6 942.4 887.2 832.0 761.0 701.9 
623.0 544.1 485.0 445.6 425.9 437.7 461.3 477.1 461.3 406.1 335.2 260.2 205.0 157.7 94.6 55.2 11.8 0.0 
1427.4 1372.2 1313.0 1281.5 1293.3 1320.9 1344.6 1348.5 1336.7 1273.6 1194.7 1127.7 1076.5 1017.3 946.3 867.5 788.6 705.8 638.8 
563.9 508.7 477.1 457.4 433.7 414.0 370.6 335.2 307.6 287.8 268.1 232.6 185.3 130.1 94.6 47.3 11.8 0.0 
1427.4 1356.4 1265.7 1222.3 1218.4 1273.6 1372.2 1470.8 1482.6 1419.5 1301.2 1198.7 1127.7 1025.2 942.4 843.8 765.0 686.1 615.1 
552.0 512.6 488.9 477.1 457.4 437.7 402.2 370.6 335.2 299.7 272.1 228.7 177.4 130.1 86.7 43.4 15.8 0.0 
1427.4 1344.6 1234.2 1147.4 1147.4 1206.6 1336.7 1486.5 1577.2 1545.7 1419.5 1265.7 1139.5 1041.0 938.4 851.7 757.1 674.3 615.1 
563.9 540.2 520.5 508.7 485.0 461.3 425.9 394.3 354.9 327.3 291.8 252.4 197.2 141.9 90.7 35.5 11.8 0.0 
1427.4 1336.7 1210.5 1131.7 1104.1 1151.4 1281.5 1447.1 1545.7 1553.6 1455.0 1281.5 1139.5 1037.0 934.5 847.8 761.0 694.0 626.9 
587.5 567.8 544.1 524.4 508.7 485.0 445.6 402.2 362.8 327.3 295.7 256.3 201.1 141.9 86.7 31.5 11.8 0.0 
1427.4 1320.9 1194.7 1115.9 1068.6 1108.0 1210.5 1344.6 1455.0 1466.8 1380.1 1246.0 1092.2 977.9 906.9 820.2 757.1 697.9 654.5 
615.1 591.5 575.7 556.0 540.2 508.7 473.2 425.9 378.5 343.0 303.6 264.2 216.9 149.8 86.7 31.5 11.8 0.0 
1427.4 1305.2 1167.1 1072.5 1029.1 1033.1 1080.4 1155.3 1198.7 1190.8 1131.7 1017.3 906.9 820.2 784.7 761.0 737.4 701.9 670.3 
634.8 615.1 615.1 599.3 583.6 563.9 516.5 465.3 410.1 370.6 323.3 283.9 240.5 161.7 102.5 43.4 7.9 0.0 
1427.4 1289.4 1159.3 1056.7 1001.5 993.6 1021.3 1048.9 1068.6 1048.9 1005.5 926.6 843.8 772.8 729.5 701.9 686.1 658.5 626.9 
599.3 595.4 603.3 603.3 587.5 571.7 540.2 488.9 425.9 378.5 331.2 283.9 240.5 161.7 102.5 47.3 3.9 0.0 
1427.4 1301.2 1147.4 1041.0 981.8 966.0 989.7 1009.4 1013.4 997.6 958.2 887.2 812.3 749.2 686.1 654.5 626.9 603.3 575.7 
567.8 567.8 579.6 583.6 575.7 563.9 536.3 492.9 429.8 370.6 311.5 244.5 197.2 149.8 86.7 39.4 0.0 0.0 
1427.4 1289.4 1147.4 1033.1 973.9 950.3 970.0 997.6 993.6 973.9 930.6 875.4 808.3 729.5 670.3 626.9 591.5 575.7 548.1 
536.3 552.0 567.8 591.5 591.5 575.7 532.3 477.1 421.9 362.8 280.0 228.7 181.4 130.1 78.9 31.5 0.0 0.0 
1427.4 1297.3 1135.6 1037.0 973.9 958.2 966.0 981.8 993.6 981.8 934.5 887.2 812.3 745.2 690.0 642.7 607.2 587.5 563.9 
556.0 571.7 595.4 619.1 615.1 591.5 544.1 500.8 429.8 366.7 315.4 248.4 197.2 138.0 94.6 31.5 0.0 0.0 
1427.4 1305.2 1155.3 1060.7 981.8 962.1 970.0 989.7 1009.4 997.6 966.0 914.8 843.8 776.8 701.9 670.3 662.4 646.7 626.9 
611.2 626.9 646.7 646.7 638.8 623.0 579.6 520.5 449.5 386.4 347.0 295.7 240.5 169.6 106.5 47.3 0.0 0.0 
1427.4 1317.0 1171.1 1076.5 1001.5 977.9 981.8 1013.4 1048.9 1060.7 1033.1 985.8 895.1 796.5 745.2 721.6 721.6 713.7 682.1 
658.5 658.5 670.3 674.3 662.4 630.9 579.6 512.6 433.7 394.3 354.9 307.6 240.5 181.4 110.4 39.4 3.9 0.0 
1427.4 1328.8 1198.7 1100.1 1025.2 1001.5 1025.2 1076.5 1175.0 1238.1 1281.5 1194.7 1037.0 938.4 859.6 808.3 772.8 733.4 690.0 
662.4 638.8 634.8 638.8 611.2 579.6 528.4 469.2 414.0 374.6 331.2 287.8 232.6 181.4 102.5 31.5 3.9 0.0 
1427.4 1332.8 1210.5 1115.9 1044.9 1021.3 1056.7 1143.5 1277.5 1411.6 1415.6 1297.3 1151.4 1025.2 918.7 855.6 792.6 729.5 674.3 
630.9 615.1 599.3 591.5 571.7 540.2 492.9 449.5 394.3 358.8 319.4 272.1 220.8 169.6 86.7 31.5 3.9 0.0 
1427.4 1336.7 1230.2 1139.5 1076.5 1060.7 1100.1 1226.3 1411.6 1537.8 1518.1 1391.9 1210.5 1072.5 958.2 867.5 788.6 717.6 654.5 
603.3 579.6 563.9 552.0 528.4 500.8 465.3 421.9 378.5 343.0 307.6 260.2 212.9 169.6 82.8 31.5 3.9 0.0 
1427.4 1360.4 1273.6 1182.9 1139.5 1155.3 1226.3 1395.8 1549.6 1596.9 1502.3 1352.5 1214.5 1088.3 973.9 879.3 788.6 713.7 642.7 
583.6 536.3 504.7 492.9 469.2 449.5 410.1 386.4 347.0 315.4 280.0 236.6 185.3 141.9 82.8 31.5 7.9 0.0 
1427.4 1384.0 1320.9 1265.7 1230.2 1269.7 1340.6 1435.3 1482.6 1462.9 1360.4 1238.1 1159.3 1064.6 981.8 895.1 816.2 729.5 666.4 
603.3 524.4 481.1 465.3 441.6 410.1 374.6 335.2 307.6 280.0 256.3 228.7 177.4 122.2 78.9 35.5 3.9 0.0 
1427.4 1399.8 1364.3 1324.9 1332.8 1356.4 1403.7 1431.3 1411.6 1336.7 1238.1 1151.4 1072.5 1025.2 954.2 891.1 820.2 765.0 705.8 
658.5 595.4 500.8 445.6 406.1 386.4 382.5 390.4 390.4 347.0 303.6 268.1 224.8 165.6 110.4 51.3 3.9 0.0 
1427.4 1427.4 1411.6 1403.7 1399.8 1419.5 1451.0 1474.7 1439.2 1336.7 1202.6 1088.3 1005.5 958.2 922.7 903.0 879.3 879.3 855.6 
784.7 686.1 591.5 520.5 524.4 528.4 544.1 528.4 481.1 406.1 303.6 240.5 193.2 134.1 71.0 27.6 0.0 0.0 
1427.4 1455.0 1478.6 1478.6 1474.7 1478.6 1498.4 1510.2 1498.4 1458.9 1395.8 1305.2 1234.2 1159.3 1096.2 1084.3 1048.9 997.6 918.7 
824.1 753.1 725.5 701.9 674.3 650.6 591.5 520.5 449.5 354.9 268.1 169.6 118.3 74.9 43.4 15.8 0.0 0.0 
1427.4 1470.8 1514.1 1533.8 1537.8 1537.8 1557.5 1561.5 1577.2 1577.2 1581.2 1593.0 1612.7 1675.8 1754.7 1794.1 1774.4 1683.7 1553.6 
1384.0 1226.3 1064.6 946.3 847.8 741.3 634.8 516.5 382.5 283.9 209.0 161.7 110.4 63.1 35.5 11.8 0.0 0.0 
1427.4 1494.4 1565.4 1600.9 1612.7 1620.6 1628.5 1628.5 1632.4 1656.1 1683.7 1738.9 1833.5 1947.9 2070.1 2180.5 2283.0 2393.4 2519.6 
2665.5 2815.3 3174.2 3450.2 3568.5 3288.5 2421.0 1399.8 753.1 433.7 248.4 157.7 102.5 67.0 43.4 15.8 0.0 0.0 
1427.4 1510.2 1596.9 1628.5 1640.3 1632.4 1612.7 1585.1 1561.5 1545.7 1545.7 1565.4 1604.8 1656.1 1731.0 1821.7 1924.2 2066.2 2259.4 
2472.3 2787.7 3501.4 4704.1 6230.0 6896.4 6884.6 6001.3 4834.2 3434.4 2081.9 1084.3 477.1 145.9 78.9 23.7 0.0 0.0 
1427.4 1518.1 1612.7 1648.2 1644.3 1616.7 1577.2 1529.9 1482.6 1439.2 1415.6 1407.7 1407.7 1415.6 1462.9 1498.4 1561.5 1664.0 1805.9 
1971.5 2223.9 2697.1 3887.9 5488.7 7543.1 8359.3 7870.3 6975.3 5595.2 4175.7 2866.6 1660.0 441.6 141.9 35.5 0.0 0.0 
1427.4 1526.0 1620.6 1652.1 1640.3 1593.0 1522.0 1466.8 1388.0 1336.7 1289.4 1269.7 1261.8 1257.8 1273.6 1301.2 1364.3 1455.0 1589.1 
1778.3 2003.1 2342.2 3055.9 4234.8 5890.9 8607.7 7894.0 7196.1 6308.9 5240.3 3943.1 2555.1 725.5 205.0 43.4 0.0 0.0 
1427.4 1533.8 1640.3 1660.0 1608.8 1518.1 1419.5 1317.0 1222.3 1155.3 1104.1 1068.6 1048.9 1041.0 1052.8 1084.3 1159.3 1269.7 1494.4 
1782.3 2113.5 2492.0 2779.9 3119.0 3576.4 5307.4 6525.8 5378.3 4499.0 3738.0 2925.7 1963.6 765.0 299.7 67.0 0.0 0.0 
1427.4 1541.7 1648.2 1656.1 1565.4 1455.0 1324.9 1226.3 1127.7 1044.9 985.8 934.5 906.9 903.0 922.7 973.9 1076.5 1336.7 1711.3 
2239.7 2866.6 3462.0 4010.1 4510.9 5129.9 6423.2 7543.1 7042.3 6127.5 4751.4 3761.7 2499.9 1210.5 532.3 280.0 0.0 0.0 
1427.4 1545.7 1656.1 1652.1 1557.5 1411.6 1285.4 1171.1 1068.6 981.8 910.8 863.5 832.0 824.1 839.9 906.9 1108.0 1498.4 2074.0 
2783.8 3600.0 4503.0 5457.2 6230.0 7109.3 8560.4 9912.8 9463.3 8288.3 6817.5 4266.4 2791.7 1537.8 694.0 280.0 0.0 0.0 
1427.4 1545.7 1664.0 1656.1 1541.7 1395.8 1273.6 1151.4 1044.9 958.2 891.1 843.8 812.3 800.4 816.2 914.8 1135.6 1640.3 2287.0 
3063.8 3903.6 4853.9 5792.3 6754.5 7696.8 9100.6 10066.6 9471.2 7405.1 4889.4 3536.9 2081.9 1242.1 481.1 181.4 3.9 0.0 
1427.4 1553.6 1660.0 1644.3 1549.6 1411.6 1289.4 1179.0 1076.5 997.6 946.3 895.1 867.5 867.5 891.1 973.9 1214.5 1636.4 2192.3 
2886.3 3588.2 4357.1 5086.5 5638.6 6352.3 7696.8 8686.6 8095.1 7156.6 6040.8 3970.7 2704.9 1447.1 674.3 205.0 3.9 0.0 
1427.4 1545.7 1652.1 1644.3 1557.5 1447.1 1336.7 1230.2 1155.3 1084.3 1025.2 993.6 970.0 973.9 1009.4 1084.3 1242.1 1537.8 1991.2 
2480.2 2965.2 3422.6 3769.6 4108.7 4522.7 5745.0 6139.3 5425.6 4818.4 4029.8 3142.6 2168.7 1190.8 630.9 303.6 3.9 0.0 
1427.4 1533.8 1632.4 1664.0 1608.8 1526.0 1423.4 1352.5 1285.4 1218.4 1179.0 1151.4 1131.7 1127.7 1155.3 1230.2 1360.4 1541.7 1821.7 
2141.1 2503.8 2858.7 3241.2 3718.3 4443.8 6115.7 6013.2 4763.2 4073.2 3481.7 2716.8 1376.1 575.7 201.1 71.0 3.9 0.0 
1427.4 1529.9 1616.7 1652.1 1644.3 1612.7 1565.4 1522.0 1470.8 1427.4 1395.8 1360.4 1360.4 1364.3 1399.8 1478.6 1612.7 1786.2 2026.7 
2381.6 2854.8 3607.9 4680.4 6186.7 8071.4 8710.2 7349.9 6502.1 5776.6 4735.6 3430.5 1593.0 662.4 161.7 51.3 3.9 0.0 
1427.4 1526.0 1612.7 1644.3 1636.4 1624.5 1604.8 1577.2 1549.6 1529.9 1506.2 1502.3 1502.3 1526.0 1577.2 1656.1 1802.0 1999.1 2275.1 
2740.4 3442.3 4471.4 5792.3 7566.7 8777.2 8343.5 7085.7 6186.7 5153.6 3954.9 2610.3 1179.0 488.9 138.0 51.3 3.9 0.0 
1427.4 1526.0 1624.5 1648.2 1648.2 1636.4 1616.7 1604.8 1585.1 1565.4 1549.6 1545.7 1561.5 1604.8 1648.2 1738.9 1880.8 2093.8 2397.4 
2913.9 3722.2 4775.0 6103.9 7823.0 8722.0 8110.9 6825.4 5902.8 4846.0 3544.8 2318.5 1017.3 457.4 134.1 51.3 3.9 0.0 
